The CRK Series with a built-in controller is a compact, space saving stepping motor and microstepping driver package with a powerful, feature-rich controller built in. Four frame sizes of 0.79 in. (20 mm), 1.10 in. (28mm), 1.65 in. (42 mm) and 2.36 in. (60 mm) are available with models fitted with various gearheads. Encoder options are also available on the 1.65 in. (42 mm) and 2.36 in. (60 mm) with a 3 channel, 500 or 1,000 line encoder option based on motor resolution. The driver supports stand alone or RS-485 communications with multi-drop capability for network operation and I/O control.
Self Correcting Function
When Self Correcting Function is enabled and synchronism is lost, the controller makes sure that the motion profile is completed correctly. Total distance remains the same.
*Self Correcting Function requires encoder motor to provide feedback to controller.
Motion Creator Software (GUI)
Space-Saving Driver
The compact driver with built-in controller saves space.
The driver can be mounted on a DIN Rail.
Connection Methods |
ASCII Commands via RS-485, no need for dedicated software |
Transmission Rate |
Selectable up to 115,200 bps |
Input Signals |
11 Dedicated and 6 General Purpose |
Output Signals |
2 Dedicated and 4 General Purpose |
Number of Sequences |
64 Maximum |
Power Source |
24 VDC |
High-Torque Motors
The high-resolution type and high-torque type adopt a newly designed high-torque motor that widens the range of applications.
Example: Avoidance of temperature rise in precision equipment or machinery.
High-Resolution Motors
The positioning accuracy of a stepping motor is affected by the friction of the load.
The high-resolution motor type achieves high accuracy and reliability based on Oriental Motor's latest precision machining technology. The motor resolution is increased to double the level of a standard model to reduce the displacement angle against load torque, thereby acheiving high positioning accuracy. Vibration is also reduced.
The PK Series stepping motor with encoder offers high torque and precise feedback capability.