The RBK Series combines a stepping motor with a DC input microstep driver. The RBK Series is available with either a standard, high-torque terminal box or planetary (PL) geared stepping motor. Models equipped with an encoder are also available. The RBK Series includes Oriental Motor's proprietary Smooth Drive Function to easily achieve low-vibration operation.
The Smooth Drive Function automatically controls the motor's microstep drive operation at the same travel and speed as in the full-step mode, without the operator having to change the speed settings of the driver's pulse input. It enables low-vibration operation with the microstepping drive to be achieved with the flick of a switch.
The microstepping driver electronically divides the basic step angle of the motor (1.8°/step) by up to 128 steps without the use of a reduction mechanism or other mechanical element. 16 different resolutions levels are available. The available range of resolution settings is 200 (1.8°/step) to 25600 (0.0140625°/step). The step angle can be easily set using the built-in switches on the driver. This function enables low-vibration and low-noise operation.
This function corrects motor drive current waveforms. It provides improved angle accuracy and reduced vibration.
This function improves vibrations in the medium speed range of stepping motors. It enables reduced risk of missteps due to vibrations.
The RBK Series utilizes a constant current driver with a wide voltage range of 20 to 75 VDC (20 to 40 VDC
for High-Torque and PL Geared models). This enables it to support a wide range of power sources and
raising the power supply voltage enables increased torque during high speed operation.
The high-torque type adopts new technology and design. The motor produces approximately 30 ~ 50% higher torque than a conventional stepping motor of the same size.
Product Lineup