Oriental Motor U.S.A. Corp. - Advanced Search
ORIENTAL MOTOR U.S.A. Corp.

Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
All Categories > Brushless Motors > BLF Series Brushless Speed Control Systems > EZ Limo Motorized Linear Slides > Stepping Motors > AC Motors & Gearmotors > Stepping Motor Only > EZC Series Motorized Cylinders > AC Input Stepping Motor & Driver Packages > DC Input Stepping Motor & Driver Packages > Advanced Search  

Advanced Search in DC Input Stepping Motor & Driver Packages

Unit of Measure: Imperial | Metric | Both 
Enter at least one criteria to search items.

Clear AllCancel Search
Frame Size (in) Question? 
Frame Size (mm) Question? 
Holding Torque (oz-in) Question?  At Least:    No More Than :
Available Range: 3.2 to 5200 oz-in
Holding Torque (N·m) Question?  At Least:    No More Than :
Available Range: 0.0231 to 37 N·m
Speed (r/min) Question? 
Refer to Speed-Torque Characteristics
Gear Type Question?  No Preference
Basic Backlash (1 ~ 2°), Offset Shaft
Taper Hobbed, Low Backlash (up to 45 arc min), Offset Shaft
Planetary, Low Backlash (up to 35 arc min), Centered Shaft
Planetary, Non Backlash (3 arc min), Centered Shaft
Harmonic, Non Backlash (0 arc min), Centered Shaft
No Gearhead
Electromagnetic Brake Question?  No Preference Equipped   Not Equipped  
Closed Loop System Question?  No Preference Yes   No  
Product Features No Preference
Compact, Pulse Input Type
High-Torque, Wide Speed Range, Pulse Input Type
Self-Correcting, Pulse Input Type
Built-in Controller with RS-485 Communication
All-in-One Motor, Driver and Controller with RS-232 Communications
Shaft Question?  No Preference Single   Double  
Step Angle (°) No Preference 0.36   0.72   0.9   1.8  
Clear AllCancel Search