Oriental Motor U.S.A. Corp. - Advanced Search
ORIENTAL MOTOR U.S.A. Corp.

Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
All Categories > Brushless Motors > BLF Series Brushless Speed Control Systems > EZ Limo Motorized Linear Slides > Stepping Motors > AC Motors & Gearmotors > Stepping Motor Only > EZC Series Motorized Cylinders > AC Input Stepping Motor & Driver Packages > DC Input Stepping Motor & Driver Packages > SMK Series Low Speed Synchronous Motors > LS Rack and Pinion Systems > DRL Series Compact Linear Actuators > Advanced Search  

Advanced Search in DRL Series Compact Linear Actuators

Enter at least one criteria to search items.

Clear AllCancel Search
RoHS Compliant Product Question?  No Preference Yes  
Actuator Frame Size (in.sq.)
Drive Method Question?  No Preference Rolled Ball Screw   Ground Ball Screw  
Type No Preference Standard   High-Resolution  
Guide No Preference Equipped   Not Equipped  
Electromagnetic Brake No Preference Equipped   Not Equipped  
Adjusting Knob Question?  No Preference Equipped   Not Equipped  
Driver Included No Preference Yes   No  
Max. Vertical Transportable Mass (lb.) View  At Least:    No More Than :
Available Range: 2.2 to 66
Max. Horizontal Transportable Mass (lb.) At Least:    No More Than :
Available Range: 1.1 to 6.6
Maximum Thrust Force (lbs) At Least:    No More Than :
Available Range: 3.3 to 67
Lead (inches/revolution)
Stroke (in)
Clear AllCancel Search