Oriental Motor U.S.A. Corp. - Advanced Search
ORIENTAL MOTOR U.S.A. Corp.

Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
All Categories > Brushless Motors > BLF Series Brushless Speed Control Systems > EZ Limo Motorized Linear Slides > Stepping Motors > AC Motors & Gearmotors > Stepping Motor Only > Advanced Search  

Advanced Search in Stepping Motor Only

Unit of Measure: Imperial | Metric | Both 
Enter at least one criteria to search items.

Clear AllCancel Search
Frame Size (in) Question? 
Frame Size (mm) Question? 
Your Driver Input Voltage Question?  No Preference AC   DC  
Speed (r/min) Question? 
Refer to Speed-Torque Characteristics
Holding Torque (oz-in) Question?  At Least:    No More Than :
Available Range: 1.98 to 5200 oz-in
Holding Torque (N·m) Question?  At Least:    No More Than :
Available Range: 0.014 to 37 N·m
Gear Type Question?  No Preference
Basic Backlash (1 ~ 2°), Offset Shaft
Taper Hobbed, Low Backlash (up to 45 arc min), Offset Shaft
Planetary, Low Backlash (up to 35 arc min), Centered Shaft
Planetary, Non Backlash (3 arc min), Centered Shaft
Harmonic, Non Backlash (0 arc min), Centered Shaft
No Gearhead
Encoder No Preference
200 P/R, 2-Channel
400 P/R, 2-Channel
200 P/R, 3-Channel
400 P/R, 3-Channel
500 P/R TTL 2-Channel
500 P/R TTL 3-Channel
500 P/R Differential, 3-Channel
1000 P/R TTL 2-Channel
1000 P/R TTL 3-Channel
1000 P/R Differential, 3-Channel
None
Basic Step Angle Question?  No Preference 0.36°   0.72°   0.9°   1.8°  
Clear AllCancel Search