Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
-
AC Input Axial Fans
ac-input-axial-fans
-
EC Fans - EMU Series AC Axial Fans
These AC axial fans offer lower power consumption by utilizing a brushless motor. A wide voltage range can be used, single-phase 100-240V (50 / 60Hz) for the corresponding and the same performance characteristics are obtained regardless of the frequency used.
-
MRE Series AC Axial Fans
The MRE Series long-life axial fans have an expected life of 100,000 hours and are available with a low speed alarm. All MRE Series axial fans include all components for easy installation.
-
MRS Series AC Axial Fans
Large airflow, high static pressure and high-efficient AC input fans with frame sizes ranging from 6.30 in. (160 mm) up to 9.84 in. (250 mm). Models are also available with built-in alarm circuits.
-
MU Series AC Axial Fans
These compact AC axial flow fans are available in mounting bases ranging from 3.15 in. to 4.69 in. (80 mm to 119 mm). These fans are equipped with excellent safety features, meeting UL, CSA and EN/IEC standards, electrical appliance and material control law and CE Markings (LVD).