Gibson Engineering
Powered by ORIENTAL MOTOR
Search Catalog 
      GO   
 All Categories    Induction Motors
View RFQ's
 Request for Quote  0 Items 
All Categories > Induction Motors 
 

Induction Motors

Click on a Product to view details.

Search ItemsRequest Information
V series top

V Series Induction Motors

 (586)
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)


Search V Series Induction Motors - 586 Items

K_top.jpg

World K Series Induction Motors

 (2,368)
Approved under typical international safety standards; bears the CE marking. Conformance with global power-supply voltages.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1 W (1/750 HP) to 90 W (1/8 HP)
  • Rated torque from 0.07 lb-in to 260 lb-in
  • Geared and round shaft models


Search World K Series Induction Motors - 2,368 Items

BH_Cat.jpg

BH Series Induction Motors

 (348)
BH series motors provide 200 W (1/4 HP) output power and up to 530 lb-in of torque in a compact 4.09 in frame size.
  • Rated torque from 11.06 lb-in to 530 lb-in
  • Geared and round shaft models available
  • RoHS compliant models available


Search BH Series Induction Motors - 348 Items

© 2011 - ORIENTAL MOTOR U.S.A. CORP.