Gibson Engineering
Powered by ORIENTAL MOTOR
Search Catalog 
      GO   
 All Categories    Reversible Motors
View RFQ's
 Request for Quote  0 Items 
All Categories > Reversible Motors 
 

Reversible Motors

Click on a Product to view details.

Search ItemsRequest Information
V series top

V Series Reversible Motors

 (420)
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)


Search V Series Reversible Motors - 420 Items

K_top.jpg

World K Series Reversible Motors

 (1,102)
Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1 W (1/750 HP) to 90 W (1/8 HP)
  • Rated torque from 0.07 lb-in to 260 lb-in
  • Geared and round shaft models available


Search World K Series Reversible Motors - 1,102 Items

© 2011 - ORIENTAL MOTOR U.S.A. CORP.