ORIENTAL MOTOR U.S.A. Corp.

Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
All Categories > AC Motors & Gearmotors > Constant Speed AC Motors > Electromagnetic Brake Motors 
 

Electromagnetic Brake Motors

Click on a Product to view details.

Search ItemsRequest Information
V series top

V Series Electromagnetic Brake Motors

 (337)
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)


Search V Series Electromagnetic Brake Motors - 337 Items

K_top.jpg

World K Series Electromagnetic Brake Motors

 (876)
These motors are directly coupled to an AC electromagnetic brake which is activated when power is not applied. When the power source is turned off, the motor stops instantaneously and holds the load. Since the electromagnetic brakes exert holding power even while the power is off, they are ideal for use as emergency brakes and in vertical load applications.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 0.36 lb-in to 260 lb-in
  • Geared and round shaft models available


Search World K Series Electromagnetic Brake Motors - 876 Items

BH_Cat.jpg

BH Series Electromagnetic Brake Motors

 (174)
BH series motors provide 200 W (1/4 HP) output power and up to 530 lb-in of torque in a compact 4.09 in frame size.
  • Rated torque from 11.06 lb-in to 530 lb-in
  • Geared and round shaft models available
  • RoHS compliant models available


Search BH Series Electromagnetic Brake Motors - 174 Items