Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
-
AZ Series Stepper Motors with Mechanical Absolute Encoder
az-series-absolute-encoder-stepper-motors
-
0.79 in. (20 mm) AZ Series Stepper Motors with Absolute Encoders
- 0.79 in. (20 mm) Frame Size
- Battery-Free, Mechanical Absolute Encoder
- DC Input
- Max. Holding Torque
- Round Shaft Type = 2.8 ~ 5.1 oz-in (0.02 ~ 0.036 N·m)
-
1.10 in. (28 mm) AZ Series Stepper Motors with Absolute Encoders
The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
- 1.10 in. (28 mm) Frame Size
- Battery-Free, Mechanical Absolute Encoder
- DC Input
- Max. Holding Torque
- Round Shaft Type = 13.4 ~ 26 oz-in (0.095 ~ 0.19 N·m)
-
1.65 in. (42 mm) AZ Series Stepper Motors with Absolute Encoders
The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
- 1.65 in. (42 mm) Frame Size
- Battery-Free, Mechanical Absolute Encoder
- AC or DC Input Input
- 3 motor only shaft types: Round, Flat and Key
- Geared Type Available
- Electromagnetic Brake Type Available
- Max. Holding Torque
- Round Shaft Type = 109 oz-in (0.77 N·m)
- Geared Type = 44 lb-in (5 N·m)
-
2.36 in. (60 mm) AZ Series Stepper Motors with Absolute Encoders
The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
- 2.36 in. (60 mm) Frame Size
- Battery-Free, Mechanical Absolute Encoder
- AC or DC Input Input
- 3 motor only shaft types: Round, Flat and Key
- Geared Type Available
- Electromagnetic Brake Type Available
- Max. Holding Torque
- Round Shaft Type = 280 oz-in (2 N·m)
- Geared Type = 88 lb-in (10 N·m)
-
3.35 / 3.54 in. (85 / 90 mm) AZ Series Stepper Motors with Absolute Encoders
The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
- 2.36 in. (60 mm) Frame Size
- Battery-Free, Mechanical Absolute Encoder
- AC Input
- 3 motor only shaft types: Round, Flat and Key
- Geared Type Available
- Electromagnetic Brake Type Available
- Max. Holding Torque
- Round Shaft Type = 280 ~ 460 oz-in (2 ~ 4 N·m)
- Geared Type = 460 lb-in (52 N·m)