• bhi62

    BH series motors provide 200 W (1/4 HP) output power and up to 530 lb-in of torque in a compact 4.09 in frame size.

    • 200 W (1/4 HP)
    • 4.09 in. (104 mm) Frame Size
    • Permissible Torque
      • Right-Angle Gear = 113 ~ 1680 lb-in (12.8 ~ 190 N·m)
    • Cable or Terminal Box Type
    • Brake Types Available


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved