• AC Gear Motor

    Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.

    • Parallel Shaft (Foot or Flange Mount), Right-Angle Solid Shaft and Right-Angle Hollow Shaft Gears
    • Rated torque from 81 lb-in to 3,819 lb-in


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved