(592) The BX Series brushless speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-1A control module, the BX Series can also provide excellent position control and torque control capabilities.
AC input
Frame sizes from 2.36 in to 4.33 in
Output power from 30 W (1/25 HP) to 400 W (1/2 HP)
Rated torque from 0.88 lb-in to 970 lb-in
Variable speed ranges from 0.015 ~ 15 r/min to 3 ~ 3000 r/min
(214) The BLF Series combines the attractive features of a brushless motor, such as compact size, high output, flat torque, excellent speed stability and energy-saving design, with exciting new enhancements that include a wider speed range and multi-speed operation. Using the digital operator, you can draw the maximum performance out of this feature-rich BLF Series with ease.
AC Input
Frame sizes from 2.36 in. to 4.09 in.
Output power from 30 W (1/25 HP) to 400 W (1/2 HP)
Rated torque from 0.89 lb-in to 970 lb-in
Variable speed ranges from 0.4 ~ 20 r/min to 80 ~ 4,000 r/min
(612) The BLE Series sets a new standard for brushless motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.
Wide speed range
Excellent speed stability
Compact & high power
Energy saving
Frames sizes from 2.36 in. to 3.54 in.
Output power from 30 W (1/25 HP) to 120 W (1/6 HP)
Rated torque up to 68 N-m (600 lb-in)
Electromagnetic brake type
IP65 Protection
8 Speed settings & torque limiting functions are available with the optional ...
The BLU Series consists of models with an output rating of 20, 40 or 90 W, all combining an energy-saving, slim, compact brushless motor with panel-installation type driver. Choose a parallel shaft gearhead, or a hollow shaft flat gearhead that saves installation space on your equipment.
AC Input
Frame sizes from 2.36 in. to 3.54 in.
Output power from 20 W (1/38) to 90 W (1/8 HP)
Rated torque from 0.89 lb-in to 600 lb-in
Variable speed ranges from 0.5 ~ 10 to 100 ~ 2,000 r/min
The Brushless Motor and Driver Package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min. The series consists of four models offering a motor-output power range of 15 to 100 W (1/50 to 1/8 HP). A wide range of options are available to meet you application needs.
DC Input
Frame sizes from 1.65 in. to 3.54 in.
Output power from 15 W (1/50 HP) to 100 W (1/8 HP)
Rated torque from 0.44 lb-in to 600 lb-in
Variable speed ranges from 0.5 ~ 15 r/min to 100 ~ 3000 r/min
(372) The BLV Series brushless speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-2A control module, the BLV Series can also provide communication control through I/O or RS-485.
DC input
Frame size 4.09 in
Output power from 200 W (1/4 HP) or 400 W (1/2 HP)
Rated torque from 25 lb-in to 970 lb-in
Variable speed ranges from 0.4 ~ 20 r/min to 100 ~ 4000 r/min