ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Network Products > Stepper Motors & Drivers (Network) 
 

Stepper Motors & Drivers (Network)

Click on a Product to view details.

Search ItemsRequest Information
ar-ac-flex-cat

AR Series Closed Loop Stepper Motors with Built-in Controller (Stored Data) (AC Input)

 (244)
The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models. With the additional software or control module, easy changes to parameters, additional functions and various monitoring operations can be achieved. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor ...

Search AR Series Closed Loop Stepper Motors with Built-in Controller (Stored Data) (AC Input) - 244 Items

az-ac-flex-top.jpg

AZ Series Mechanical Absolute Encoder Stepper Motor and Driver Package with Built-in Controller (AC Input)

 (80)

The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The Built-in Controller reduces the burden on the programmable PLC because the information necessary ...

Search AZ Series Mechanical Absolute Encoder Stepper Motor and Driver Package with Built-in Controller (AC Input) - 80 Items

RKII FLEX Series

RKII Series Microstepping Stepper Motors with Built-in Controller (Stored Data) (AC Input)

 (306)
The RKII Series offers significant improvements in stepper motor performance, driver operation and functions. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.
  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • Constant Duty
  • Low Noise, Low Vibration
  • Compact Size
  • Easy Wiring
  • Geared Options
  • Resolution - 0.72° ~ 0.0.00288° [32 steps] (Microstep)
  • Single-phase 100-120 or 200-240 VAC
*Includes 9.8 ft. (3 m) cable


Search RKII Series Microstepping Stepper Motors with Built-in Controller (Stored Data) (AC Input) - 306 Items

ar-dc-flex-cat

AR Series Closed Loop Stepper Motors with Built-in Controller (Stored Data) (DC Input)

 (136)
The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models. With the additional software or control module, easy changes to parameters, additional functions and various monitoring operations can be achieved. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor ...

Search AR Series Closed Loop Stepper Motors with Built-in Controller (Stored Data) (DC Input) - 136 Items

az-dc-flex-top.jpg

AZ Series Mechanical Absolute Encoder Stepper Motor and Driver Package with Built-in Controller (DC Input)

 (40)

The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The Built-in Controller reduces the burden on the programmable PLC because the information necessary ...

Search AZ Series Mechanical Absolute Encoder Stepper Motor and Driver Package with Built-in Controller (DC Input) - 40 Items

crk-flex-cat

CRK Series Stepper Motors with Built-in Controller (Stored Data) (DC Input)

 (157)
The CRK Series with a built in controller is a compact, space saving stepping motor and driver package with a stored data controller built in.
  • Controller control features: 1: I/O 2: Modbus (RTU)/RS-485 3: FA Network (network converter)
  • Lowest vibration motor performance
  • High-torque / High-resolution motor options
  • Din Rail mount
  • GUI software available
  • Geared options
  • Resolution - 1.8° ~ 0.00288° [25 steps] (Microstep)
  • 24 VDC power supply input
  • RoHS compliant


Search CRK Series Stepper Motors with Built-in Controller (Stored Data) (DC Input) - 157 Items