ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Cooling Fans > Axial Fans 
 

Axial Fans

Click on a Product to view details.

Search ItemsRequest Information
emu1238-1-img.jpg

EMU Series AC Axial Fans

 (2)
These AC axial fans offer lower power consumption by utilizing a brushless motor. A wide voltage range can be used, single-phase 100-240V (50 / 60Hz) for the corresponding and the same performance characteristics are obtained regardless of the frequency used.
MRS_top.jpg

MRS Series AC Axial Fans

 (40)
These high-efficiency, large airflow AC axial fans are available in mounting bases ranging from 5.51 in. to 9.84 in (140 mm to 250 mm) and also meet UL, CSA, EN/IEC standards and CE Markings (LVD). Models are also available with built-in alarm circuits that can detect fan rotation abnormalities and respond by outputting alarm signals.
Variable Flow models are available and feature an internal power control device which allows adjustment of airflow to match the cooling requirements.
  • High-Efficiency, Low-Noise Models
  • AC Input
  • Frame sizes from 5.51 in to 9.84 in (140 mm to 250 mm)
  • Maximum airflow from 177 CFM to 883 CFM (5 m3/min to 24 m3/min)


Search MRS Series AC Axial Fans - 40 Items

mre18-dbh-img.jpg

MRE Series Long Life AC Axial Fans

 (27)
The MRE Series long-life axial fans have an expected life of 100,000 hours and are available with a low speed alarm. All MRE Series axial fans include all components for easy installation.
  • Long-Life (100,000 hours)
  • AC Input
  • Frame sizes 6.30 in and 7.87 in (160 mm and 200 mm)
  • Maximum airflow from 219 CFM to 564 CFM (7.3 m3/min to 16 m3/min)


Search MRE Series Long Life AC Axial Fans - 27 Items

MU_top.jpg

MU Series Axial Flow Fans

 (16)
These compact AC axial flow fans are available in mounting bases ranging from 3.15 in. to 4.69 in. (80 mm to 119 mm). These fans are equipped with excellent safety features, meeting UL, CSA and EN/IEC standards, electrical appliance and material control law and CE Markings (LVD).
  • Slim-Line, General Purpose Models
  • AC Input
  • Frame sizes from 3.15 in to 4.69 in (80 mm to 119 mm)
  • Maximum airflow from 19.4 CFM to 106 CFM (0.55 m3/min to 3 m3/min)


Search MU Series Axial Flow Fans - 16 Items

MDS_top.jpg

MDS/MD Series DC Axial Fans

 (99)
These compact axial fans use high-performance brushless DC motors. They are optimal for cooling DC equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC).
  • High-Performance Models
  • DC Input
  • Frame sizes from 1.65 in to 6.77 in (42 mm to 172 mm)
  • Maximum airflow from 4.59 CFM to 212 CFM (0.13 m3/min to 6 m3/min)


Search MDS/MD Series DC Axial Fans - 99 Items

MDE_top.jpg

MDE Series DC Axial Fans

 (10)
The MDE Series long life axial fans have a 100,000-hour life expectancy lowering maintenance costs and reducing downtime. They feature built-in alarms that detect and signal fan rotation abnormalities or stoppages. These fans meet UL standards and CE Markings (EMC).
  • Long-Life Models (up to 100,000 hours)
  • DC Input
  • Frame sizes 4.69 and 5.51 in (119 mm and 140 mm)
  • Maximum airflow from 95.3 CFM to 205 CFM (2.7 m3/min to 5.8 m3/min)


Search MDE Series DC Axial Fans - 10 Items

mda925-24h-img.jpg

MDA Series DC Axial Fans with Low Speed Alarm

 (25)
The MDA Series axial fans feature a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.
  • High-Performance, Alarm-Type
  • DC Input
  • Frame sizes from 2.44 in to 6.77 in (62 mm to 172 mm)
  • Maximum airflow from 17.7 CFM to 212 CFM (0.5 m3/min to 6 m3/min)


Search MDA Series DC Axial Fans with Low Speed Alarm - 25 Items

mdp925-24l-img.jpg

MDP Series Splash-Proof DC Axial Fans

 (3)
These DC axial fans conform to the IP55 rating under the IEC Standards and can be used in locations that are splashed with water. It comes with a stop sensor that outputs a signal when the fan stops.
  • IP55 Rated
  • DC Input
  • Frame sizes from 3.15 in to 4.69 in (80 mm to 119 mm)
  • Maximum airflow from 36.4 CFM to 98.8 CFM (1.03 m3/min to 2.8 m3/min)


Search MDP Series Splash-Proof DC Axial Fans - 3 Items

mdv925-24s-img.jpg

MDV Series Variable Speed DC Axial Fans

 (4)
The MDV Series DC axial fans easily allow for changes in fan speed. They employ a PWM control method by which speed is changed with a PWM control circuit (not supplied).
  • PWM Control
  • DC Input
  • Frame sizes from 2.36 in to 4.72 in (60 mm to 120 mm)
  • Maximum airflow from 12.7 CFM to 224 CFM (0.36 m3/min to 6.35 m3/min)


Search MDV Series Variable Speed DC Axial Fans - 4 Items

Enclosure Fans

Enclosure Fans / Axial Fans

 (56)
An Enclosure Fan is a combination package consisting of an axial fan and peripheral equipment (cover, filter media, fram and finger guard).  It is suitable for cooling a control box or other enclosure.

Oriental Motor offers three types of Enclosure Fans:
  • Finger Guard IP2X Type
  • Slit Metal Plate IP4X Type
  • Dust and Water Resistant IP43/IP55 Type


Search Enclosure Fans / Axial Fans - 56 Items