Gibson Engineering
Powered by ORIENTAL MOTOR
Search Catalog 
      GO   
 All Categories    Axial Flow Fans
View RFQ's
 Request for Quote  0 Items 
All Categories > Axial Flow Fans 
 

Axial Flow Fans

Click on a Product to view details.

Search ItemsRequest Information
MRS_top.jpg

MRS Series Axial Flow Fans

 (40)
These high-efficiency, large airflow AC axial flow fans are available in mounting bases ranging from 5.51 in. to 9.84 in and also meet UL, CSA, EN/IEC standards and CE Markings (LVD). Models are also available with built-in alarm circuits that can detect fan rotation abnormalities and respond by outputting alarm signals.
Variable Flow models are available and feature an internal power control device which allows adjustment of airflow to match the cooling requirements.
  • High-Efficiency, Low-Noise Models
  • AC Input
  • Frame sizes from 5.51 in to 9.84 in
  • Maximum airflow from 177 CFM to 883 CFM


Search MRS Series Axial Flow Fans - 40 Items

mre16-img

MRE Series Axial Flow Fans

 (24)
The MRE Series long-life fans have an expected life of 100,000 hours and are available with a low speed alarm. All MRE Series fans include all components for easy installation.
  • Long-Life (100,000 hours)
  • AC Input
  • Frame sizes 6.30 in and 7.09 in
  • Maximum airflow from 219 CFM to 452 CFM


Search MRE Series Axial Flow Fans - 24 Items

MU_top.jpg

MU Series Axial Flow Fans

 (16)
These compact AC axial flow fans are available in mounting bases ranging from 3.15 in. to 4.69 in. These fans are equipped with excellent safety features, meeting UL, CSA and EN/IEC standards, electrical appliance and material control law and CE Markings (LVD).
  • Slim-Line, General Purpose Models
  • AC Input
  • Frame sizes from 3.15 in to 4.69 in
  • Maximum airflow from 19.4 CFM to 106 CFM


Search MU Series Axial Flow Fans - 16 Items

MDE_top.jpg

MDE Series Axial Flow Fans

 (4)
The MDE Series long life fans have a 100,000-hour life expectancy lowering maintenance costs and reducing downtime. They feature built-in alarms that detect and signal fan rotation abnormalities or stoppages. These fans meet UL standards and CE Markings (EMC).
  • Long-Life Models (up to 100,000 hours)
  • DC Input
  • Frame sizes 4.69 and 5.51 in
  • Maximum airflow from 95.3 CFM to 205 CFM


Search MDE Series Axial Flow Fans - 4 Items

MDS_top.jpg

MDS/MD Series Axial Flow Fans

 (97)
These compact axial flow fans use high-performance brushless DC motors. They are optimal for cooling DC equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC).
  • High-Performance Models
  • DC Input
  • Frame sizes from 1.65 in to 6.77 in
  • Maximum airflow from 4.59 CFM to 212 CFM


Search MDS/MD Series Axial Flow Fans - 97 Items

mda1451-img

MDA Series Axial Flow Fans

 (20)
The MDA Series features a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.
  • High-Performance, Alarm-Type
  • DC Input
  • Frame sizes from 2.44 in to 5.51 in
  • Maximum airflow from 17.7 CFM to 205 CFM


Search MDA Series Axial Flow Fans - 20 Items

© 2011 - ORIENTAL MOTOR U.S.A. CORP.