The BLS Series combines an efficient, compact, and lightweight brushless motor with a slim, universal driver. This series meets simple variable speed requirements where space is limited. With compatibility across many types of gearheads, the BLS Series motor can easily replace AC motors that use the same gearhead.
Driver Power Cable and I/O cable required (*sold separately)
The brushless DC motor and driver package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with Digital and RS-485 Communication Type Drivers). The series consists of four models offering a motor-output power range of 15 to 100 W (1/50 to 1/8 HP). A wide range of options are available to meet you application needs.
The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.