Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
-
DC Input Brushless DC Motors & Gear Motors
dc-input-brushless-dc-motor-speed-control-systems
-
The brushless DC motor and driver package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with Digital and RS-485 Communication Type Drivers). The series consists of four models offering a motor-output power range of 15 to 100 W (1/50 to 1/8 HP). A wide range of options are available to meet you application needs.
-
The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.
- Battery-operated
- Compact and Lightweight
- Low speed operation from 1 r/min
- Communication through Modbus (RTU) and CANopen
- 24 - 48 VDC
- 60 W (1/12 HP) BLV Series R Type Brushless DC Motor Speed Control Systems(20)
- 100 W (1/8 HP) BLV Series R Type Brushless DC Motor Speed Control Systems(56)
- 200 W (1/4 HP) BLV Series R Type Brushless DC Motor Speed Control Systems(52)
- 400 W (1/2 HP) BLV Series R Type Brushless DC Motor Speed Control Systems(48)
- Shop BLV Series R Type Brushless DC Motor Speed Control Systems(176)