Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
-
DGII Series Closed Loop AZ Series Absolute Encoder Hollow Rotary Actuators
dgii-closed-loop-absolute-hollow-rotary-actuators
-

The AlphaStep DG II Series Vertical Motor Mount Type uses a highly rigid hollow rotary table with the absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads.
- AC Input DGII Series Vertical Motor Mount Closed Loop AZ Series Absolute Encoder Hollow Rotary Actuators
- AC Input DGII Series Horizontal Motor Mount (Pedestal) Closed Loop AZ Series Absolute Encoder Hollow Rotary Actuators
- AC Input DGII Series Horizontal Motor Mount Closed Loop AZ Series Absolute Encoder Hollow Rotary Actuators
-

The αSTEP DGII Series uses a highly rigid hollow rotary table with the absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads.
- DC Input DGII Series Vertical Motor Mount Closed Loop AZ Series Absolute Encoder Hollow Rotary Actuators
- DC Input DGII Series Horizontal Motor Mount (Pedestal) Closed Loop AZ Series Absolute Encoder Hollow Rotary Actuators
- DC Input DGII Series Horizontal Motor Mount Closed Loop AZ Series Absolute Encoder Hollow Rotary Actuators