Free Shipping for Online Orders. Terms and conditions apply.

  • dg85r-azacd-img

    The DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.

    • AC Input
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
    • Easy Home Setting and Return-to-Home is possible without need for external sensors
    • Low vibration
    • High response
    • No hunting
    • No gain tuning
    • Motor and Driver Cables required*

  • dg130r-azacd-img

    The DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.

    • AC Input
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
    • Easy Home Setting and Return-to-Home is possible without need for external sensors
    • Low vibration
    • High response
    • No hunting
    • No gain tuning
    • Motor and Driver Cables required*

  • dg200r-azacd-img

    The DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.

    • AC Input
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
    • Easy Home Setting and Return-to-Home is possible without need for external sensors
    • Low vibration
    • High response
    • No hunting
    • No gain tuning
    • Motor and Driver Cables required*


 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved