Free Shipping for Online Orders. Terms and conditions apply.


  • DRLII Pulse Input

    High-precision integrated ball screw incorporated into a stepper motor for continuous high-positioning linear motion.

    Available with or without guide, adjustment knob or electromagnetic brake. Reduces the number of components such as couplings and secondary external guides to make equipment more compact, quicker to install with less parts to order.

    Packages include linear actuator and microstepping driver (pulse input type).

  • DRLII Series Built-in Controller

    High-precision integrated ball screw incorporated into a stepper motor for continuous high-positioning linear motion.

    Available with or without guide, adjustment knob or electromagnetic brake. Reduces the number of components such as couplings and secondary external guides to make equipment more compact, quicker to install with less parts to order.

    The built-in controller (stored data) allows for easy networking and simplified multi-axis control.

    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)


 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved