Free Shipping for Online Orders. Terms and conditions apply.

  • drsm42g-azak-azd-k

    The DRS2 Series uses the AlphaStep AZ Series motor and driver. The actuator is equipped with the Mechanical Absolute Encoder. The Absolute Encoder is a mechanical multi-turn Absolute Sensor, so an external sensor is not required. This helps to save space and reduce wiring, as well as more compact and lightweight design of the equipment. Actuator is available with or without a Guide. Electromechanical Brake, and Rolled or Ground ball screws.

    • Pulse Input Type Driver

  • drsm42g-azak-azd-kd

    The DRS2 Series uses the AZ Series motor and driver. The actuator is equipped with the Mechanical Absolute Encoder. The Absolute Encoder is a mechanical multi-turn Absolute Sensor, so an external sensor is not required. This helps to save space and reduce wiring, as well as more compact and lightweight design of the equipment. Actuator is available with or without a Guide. Electromechanical Brake, and Rolled or Ground ball screws.

    • Pulse Input Type Driver with RS-485 Communication

  • drsm42g-azak-azd-kd

    The DRS2 Series uses the AlphaStep AZ Series motor and driver. The actuator is equipped with the Mechanical Absolute Encoder. The Absolute Encoder is a mechanical multi-turn Absolute Sensor, so an external sensor is not required. This helps to save space and reduce wiring, as well as more compact and lightweight design of the equipment. Actuator is available with or without a Guide. Electromechanical Brake, and Rolled or Ground ball screws.

    • Built-in Controller (Network) Type


 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved