Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![]()
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
-
EAC Closed Loop AR Series Linear Actuators
eac-series-closed-loop-linear-actuators
-
EAC Closed Loop AR Series Linear Actuator (AC Input)
The αSTEP EAC Series electric linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All αSTEP EAC Series are available with an electromechanical brake ideal for vertical operations.
- Stroke Lengths from 50 mm up to 300 mm
- Electromagnetic Brake available
- Requires AR Series AC Input Driver
-
EAC Closed Loop AR Series Linear Actuator (DC Input)
The αSTEP EAC Series electric linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All αSTEP EAC Series are available with an electromechanical brake ideal for vertical operations.
- Stroke Lengths from 50 mm up to 300 mm
- Electromagnetic Brake available
- Requires AR Series DC Input Driver