Free Shipping for Online Orders. Terms and conditions apply.


  • eas4x_arad-img.jpg

    The EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These motorized linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass.

    The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Straight Type
    • Stroke Lengths from 50 mm up to 500 mm
      • Contact your local sales office for information on longer stroke lengths
    • X-axis or Y-axis Table options
    • Electromagnetic Brake available
    • 24/48 VDC, Single-Phase 100-115, 200-230 or Three-Phase 200-230 VAC
    • Package includes Linear Slide, Motor, Driver and 3 m (9.8 ft.) Motor Cable
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • eas6x_arad-img.jpg

    The EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These motorized linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass.

    The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Straight Type
    • Stroke Lengths from 50 mm up to 500 mm
      • Contact your local sales office for information on longer stroke lengths
    • X-axis or Y-axis Table options
    • Electromagnetic Brake available
    • 24/48 VDC, Single-Phase 100-115, 200-230 or Three-Phase 200-230 VAC
    • Package includes Linear Slide, Motor, Driver and 3 m (9.8 ft.) Motor Cable
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)


 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved