Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
-
DC Input Stepper Motor Drivers
epper-motor-drivers-dc-input-stepper-motor-drivers
-
AZ Series Closed Loop Absolute Type Stepper Motor Drivers (DC Input)
The αSTEP AZD (DC Input) pulse input driver offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder technology, absolute-type positioning is available, without battery back-up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software (free download). The AZD driver contributes to quick positioning operations over a short distance while providing smooth performance.
- For use with AZ Series Motors (DC Input)
- Built-in Protective Functions
- Pulse Input or Built-in Controller (Stored Data) Types
- Multi-Axis Control supporting EtherCAT Communications
- 24/48 VDC
-
AR Series Closed Loop Stepper Motor Drivers (DC Input)
- Built-in Protective Functions
- Pulse Input or Built-in Controller (Stored Data) Types
- 24/48 VDC
- For use with AR Series Motors (DC Input)
-
CVD DC Input 2-Phase Bipolar Stepper Motor Drivers
The CVD 2-phase bipolar stepper motor driver offers superior performance and value and is ideal for OEM or single axis machines. The CVD is available as a driver only or part of a complete package. The CVD stepper motor drivers offer:
- Lowest Vibration and Noise with advanced Microstepping control
- Pulse Input (I/O Setting or SPI Communication) and Built-in Controller (Network: RS-485)
- Highest torque with Bipolar configuration (4 lead wire)
- Small, thin microstepping drive with space saving FETs
- Selectable step angle and microstepping filter control
- 3 mounting types and connector configurations
- Alarms
- 24 VDC Input / 0.5 ~ 3.9 A
-
CVD DC Input 5-Phase Stepper Motor Drivers
The CVD 5-phase stepper motor driver offers superior performance and value and is ideal for OEM or single axis machines. The CVD is available as a driver only or part of a complete package. The CVD stepper motor drivers offer:
- Lowest Vibration and Noise with advanced Microstepping control
- Pulse Input (I/O Setting or SPI Communication) and Built-in Controller (Network: RS-485)
- Small, thin microstepping drive with space saving FETs
- Selectable step angle and microstepping filter control
- Alarms
- 24 VDC Input / 0.6 ~ 4.8 A
-
CRD DC Input 5-Phase Stepper Motor Drivers
The CRD 5-phase drivers offer low vibration and compact size and are available with a Built-in Controller (Stored Data or Stored Program Type).
- Microstepping Driver
- Stored Data or Stored Program Type
- 24 VDC