ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Stepper Motors > AC Input Stepper Motor & Driver Packages 
 

AC Input Stepper Motor & Driver Packages

Click on a Product to view details.

Search ItemsRequest Information
ar-ac-flex-cat

AR Series Closed Loop Stepper Motors with Built-in Controller (Stored Data) (AC Input)

 (244)
The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models. With the additional software or control module, easy changes to parameters, additional functions and various monitoring operations can be achieved. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor ...

Search AR Series Closed Loop Stepper Motors with Built-in Controller (Stored Data) (AC Input) - 244 Items

AR Series

AR Series Closed Loop Stepper Motors (Pulse Input) (AC Input)

 (366)
The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models. With the additional software or control module, easy changes to parameters, additional functions and various monitoring operations can be achieved.
az-ac-flex-top.jpg

AZ Series Mechanical Absolute Encoder Stepper Motor and Driver Package with Built-in Controller (AC Input)

 (80)

The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The Built-in Controller reduces the burden on the programmable PLC because the information necessary ...

Search AZ Series Mechanical Absolute Encoder Stepper Motor and Driver Package with Built-in Controller (AC Input) - 80 Items

az66a_-3-img.jpg

AZ Series Mechanical Absolute Encoder Stepper Motor and Driver Package (AC Input)

 (80)

The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software.

The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.

RKII FLEX Series

RKII Series Microstepping Stepper Motors with Built-in Controller (Stored Data) (AC Input)

 (306)
The RKII Series offers significant improvements in stepper motor performance, driver operation and functions. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.
  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • Constant Duty
  • Low Noise, Low Vibration
  • Compact Size
  • Easy Wiring
  • Geared Options
  • Resolution - 0.72° ~ 0.0.00288° [32 steps] (Microstep)
  • Single-phase 100-120 or 200-240 VAC
*Includes 9.8 ft. (3 m) cable


Search RKII Series Microstepping Stepper Motors with Built-in Controller (Stored Data) (AC Input) - 306 Items

RKII Series

RKII Series Microstepping Stepper Motors (Pulse Input) (AC Input)

 (288)
The RKII Series offers significant improvements in stepper motor performance, driver operation and functions.
  • Constant Duty
  • Low Noise, Low Vibration
  • Compact Size
  • Easy Wiring
  • Geared Options
  • Resolution - 0.72° ~ 0.0.00288° [32 steps] (Microstep)
  • Single-phase 100-120 or 200-240 VAC
*Includes 9.8 ft. (3 m) cable


Search RKII Series Microstepping Stepper Motors (Pulse Input) (AC Input) - 288 Items