ORIENTAL MOTOR U.S.A. Corp.

Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
All Categories > Brushless Motors > BLF Series Brushless Speed Control Systems > EZ Limo Motorized Linear Slides > Stepping Motors > AC Motors & Gearmotors > Stepping Motor Only > EZC Series Motorized Cylinders > AC Input Stepping Motor & Driver Packages 
 

AC Input Stepping Motor & Driver Packages

Click on a Product to view details.

Search ItemsRequest Information
AR Series

AR Series Closed Loop Stepping Motors (AC Input)

 (366)
The AR Series substantially reduces heat generation from the motor allowing for continues operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models. With the additional software or control module, easy changes to parameters, additional functions and various monitoring operations can be achieved.
  • Continuous duty / Low heat
  • No Hunting or Gain tuning
  • Closed Loop
  • Improved angle accuracy ...

    Search AR Series Closed Loop Stepping Motors (AC Input) - 366 Items

  • AS_top

    AS Series Closed Loop Stepping Motors with Built-in Controller

     (209)
    The AS Series with built in controller utilizes closed loop control based on Oriental Motor's original Alpha Step technology. With the AS series there is no hunting or gain tuning required. The built-in rotor position detection sensor constantly monitors the motor movement. The AS Series with built in controller features as integrated controller which ensures a simple, efficient solution, utilizing RS-232 communication, allowing for up to 36 units to be daisy chained.
  • RS-232 Communications
  • Up to 36 units daisy chained
  • No Hunting or Gain Tuning
  • Closed Loop
  • Low vibration
  • Geared options
  • Electromagnetic Brake option
  • Resolution - 0.72° ~ 0.036° (Microstep)
  • Single-phase 100-115 or ...

    Search AS Series Closed Loop Stepping Motors with Built-in Controller - 209 Items

  • RK_top.jpg

    RK Series Microstepping Motors

     (306)
    The RK series incorporates new functions and state-of-the-art technologies to achieve the ultimate performance of a stepping motor. The RK Series offers both the high resolution and smooth motion of a microstepping system with improved response characteristics found in a high performance stepping motor solution. The RK series "Smooth Drive" function achieves low vibration without the need for a higher cost pulse generator.
  • Lowest vibration motor performance
  • Smooth Drive function
  • Geared options
  • IP65 motors available
  • Resolution - 0.72° ~ 0.0.00288° [16 steps] (Microstep)  
  • Single-phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
  • RoHS Compliant
  • ...

    Search RK Series Microstepping Motors - 306 Items