Automation ControlsProduct Catalog
Oriental Motor
Home
Search Catalog 
      GO   
 All Categories    AC Input Stepper Motor & Driver Packages
View Cart
 Shopping Cart  0 Items 
All Categories > AC Input Stepper Motor & Driver Packages 
 

AC Input Stepper Motor & Driver Packages

Click on a Product to view details.

Search ItemsRequest Information
ar-ac-flex-cat

AR Series Closed Loop Stepper Motors with Built-in Controller (Stored Data) (AC Input)

 (244)
The AR Series substantially reduces heat generation from the motor allowing for continues operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models. With the additional software or control module, easy changes to parameters, additional functions and various monitoring operations can be achieved. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor ...

Search AR Series Closed Loop Stepper Motors with Built-in Controller (Stored Data) (AC Input) - 244 Items

AR Series

AR Series Closed Loop Stepper Motors (Pulse Input) (AC Input)

 (366)
The AR Series substantially reduces heat generation from the motor allowing for continues operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models. With the additional software or control module, easy changes to parameters, additional functions and various monitoring operations can be achieved.
  • Continuous duty / Low heat
  • No Hunting or Gain tuning
  • Closed Loop
  • Improved angle accuracy ...

    Search AR Series Closed Loop Stepper Motors (Pulse Input) (AC Input) - 366 Items

  • AS_top

    AS Series Closed Loop Stepper Motors with Built-in Controller (AC Input)

     (209)
    The AS Series with built in controller utilizes closed loop control based on Oriental Motor's original Alpha Step technology. With the AS series there is no hunting or gain tuning required. The built-in rotor position detection sensor constantly monitors the motor movement. The AS Series with built in controller features as integrated controller which ensures a simple, efficient solution, utilizing RS-232 communication, allowing for up to 36 units to be daisy chained.
  • RS-232 Communications
  • Up to 36 units daisy chained
  • No Hunting or Gain Tuning
  • Closed Loop
  • Low vibration
  • Geared options
  • Electromagnetic Brake option
  • Resolution - 0.72° ~ 0.036° (Microstep)
  • Single-phase 100-115 or 200-230 ...

    Search AS Series Closed Loop Stepper Motors with Built-in Controller (AC Input) - 209 Items

  • RK_top.jpg

    RK Series Microstepping Stepper Motors

     (306)
    The RK series incorporates new functions and state-of-the-art technologies to achieve the ultimate performance of a stepper motor. The RK Series offers both the high resolution and smooth motion of a microstepping system with improved response characteristics found in a high performance stepping motor solution. The RK series "Smooth Drive" function achieves low vibration without the need for a higher cost pulse generator.
  • Lowest vibration motor performance
  • Smooth Drive function
  • Geared options
  • IP65 motors available
  • Resolution - 0.72° ~ 0.0.00288° [16 steps] (Microstep)  
  • Single-phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
  • RoHS Compliant
  • ...

    Search RK Series Microstepping Stepper Motors - 306 Items

    © 2008 ORIENTAL MOTOR U.S.A. CORP.