ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > AC Motors & Gear Motors > Inverters / VFD 
 

Inverters / VFD

Click on a Product to view details.

Search ItemsRequest Information
fuji-inverter-fig-1.jpg

Fuji Electric 1/8 HP FRENIC-Mini (C2) Inverters / VFD

 (3)

With its high functionality, compact design, simple operation and global compatibility, the new FRENIC-Mini (C2) elevates the performance of a wide range of devices and equipment--including conveyors, fans, pumps, centrifugal separators, and food processing machines--to give you the system integration, energy efficiency, reduced labor, and lower overall costs you're looking for.

With standard functions like high starting torque, network compatible, optimum energy savings, the FRENIC Mini (C2) is ideal for OEM's and panel builders.  The optional NEMA/UL Type 1 kit allows the FRENIC-Mini (C2) to also be easily applied to stand alone applications.

Single-Phase 115 VAC or 230 VAC input or Three-Phase ...

Search Fuji Electric 1/8 HP FRENIC-Mini (C2) Inverters / VFD - 3 Items

fuji-inverter-fig-1.jpg

Fuji Electric 1/4 HP FRENIC-Mini (C2) Inverters / VFD

 (3)

With its high functionality, compact design, simple operation and global compatibility, the new FRENIC-Mini (C2) elevates the performance of a wide range of devices and equipment--including conveyors, fans, pumps, centrifugal separators, and food processing machines--to give you the system integration, energy efficiency, reduced labor, and lower overall costs you're looking for.

With standard functions like high starting torque, network compatible, optimum energy savings, the FRENIC Mini (C2) is ideal for OEM's and panel builders.  The optional NEMA/UL Type 1 kit allows the FRENIC-Mini (C2) to also be easily applied to stand alone applications.

Single-Phase 115 VAC or 230 VAC input or Three-Phase ...

Search Fuji Electric 1/4 HP FRENIC-Mini (C2) Inverters / VFD - 3 Items

fuji-inverter-fig-1.jpg

Fuji Electric 1/2 HP FRENIC-Mini (C2) Inverters / VFD

 (4)

With its high functionality, compact design, simple operation and global compatibility, the new FRENIC-Mini (C2) elevates the performance of a wide range of devices and equipment--including conveyors, fans, pumps, centrifugal separators, and food processing machines--to give you the system integration, energy efficiency, reduced labor, and lower overall costs you're looking for.

With standard functions like high starting torque, network compatible, optimum energy savings, the FRENIC Mini (C2) is ideal for OEM's and panel builders.  The optional NEMA/UL Type 1 kit allows the FRENIC-Mini (C2) to also be easily applied to stand alone applications.

Single-Phase 115 VAC or 230 VAC input, Three-Phase 230 VAC ...

Search Fuji Electric 1/2 HP FRENIC-Mini (C2) Inverters / VFD - 4 Items

fuji-inverter-fig-1.jpg

Fuji Electric 1 HP FRENIC-Mini (C2) Inverters / VFD

 (4)

With its high functionality, compact design, simple operation and global compatibility, the new FRENIC-Mini (C2) elevates the performance of a wide range of devices and equipment--including conveyors, fans, pumps, centrifugal separators, and food processing machines--to give you the system integration, energy efficiency, reduced labor, and lower overall costs you're looking for.

With standard functions like high starting torque, network compatible, optimum energy savings, the FRENIC Mini (C2) is ideal for OEM's and panel builders.  The optional NEMA/UL Type 1 kit allows the FRENIC-Mini (C2) to also be easily applied to stand alone applications.

Single-Phase 115 VAC or 230 VAC input, Three-Phase 230 VAC ...

Search Fuji Electric 1 HP FRENIC-Mini (C2) Inverters / VFD - 4 Items

fuji-inverter-fig-2.jpg

Fuji Electric 2 HP FRENIC-Mini (C2) Inverters / VFD

 (3)

With its high functionality, compact design, simple operation and global compatibility, the new FRENIC-Mini (C2) elevates the performance of a wide range of devices and equipment--including conveyors, fans, pumps, centrifugal separators, and food processing machines--to give you the system integration, energy efficiency, reduced labor, and lower overall costs you're looking for.

With standard functions like high starting torque, network compatible, optimum energy savings, the FRENIC Mini (C2) is ideal for OEM's and panel builders.  The optional NEMA/UL Type 1 kit allows the FRENIC-Mini (C2) to also be easily applied to stand alone applications.

Single-Phase 230 VAC input, Three-Phase 230 VAC or ...

Search Fuji Electric 2 HP FRENIC-Mini (C2) Inverters / VFD - 3 Items

fuji-inverter-fig-4.jpg

Fuji Electric 3 HP FRENIC-Mini (C2) Inverters / VFD

 (3)

With its high functionality, compact design, simple operation and global compatibility, the new FRENIC-Mini (C2) elevates the performance of a wide range of devices and equipment--including conveyors, fans, pumps, centrifugal separators, and food processing machines--to give you the system integration, energy efficiency, reduced labor, and lower overall costs you're looking for.

With standard functions like high starting torque, network compatible, optimum energy savings, the FRENIC Mini (C2) is ideal for OEM's and panel builders.  The optional NEMA/UL Type 1 kit allows the FRENIC-Mini (C2) to also be easily applied to stand alone applications.

Single-Phase 230 VAC input, Three-Phase 230 VAC or ...

Search Fuji Electric 3 HP FRENIC-Mini (C2) Inverters / VFD - 3 Items