Free Shipping for Online Orders. Terms and conditions apply.

  • AC Motor

    Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.

    • 6 W (1/125 HP)
    • 2.36 in. (60 mm) Frame Size
    • Rated Torque
      • Round Shaft = 5.5 oz-in (39 mN·m)
      • Parallel Shaft Gear = 1.59 ~ 53 lb-in (0.18 ~ 6 N·m)
    • Lead Wire Type
    • Electromagnetic Brake available

  • AC Motor

    Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.

    • 15 W (1/50 HP)
    • 2.76 in. (70 mm) Frame Size
    • Rated Torque
      • Round Shaft = 13.3 oz-in (90 mN·m)
      • Parallel Shaft Gear = 3.7 ~ 88 lb-in (0.42 ~ 10 N·m)
    • Lead Wire Type
    • Electromagnetic Brake available

  • AC Motor

    Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.

    • 25 W (1/30 HP)
    • 3.15 in. (80 mm) Frame Size
    • Rated Torque
      • Round Shaft = 21 oz-in (150 mN·m)
      • Parallel Shaft Gear = 6 ~ 141 lb-in (0.68 ~ 16 N·m)
    • Lead Wire or Terminal Box Type
    • Electromagnetic Brake available

  • AC Motor

    Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.

    • 40 W (1/19 HP)
    • 3.54 in. (90 mm) Frame Size
    • Rated Torque
      • Round Shaft = 35 oz-in (250 mN·m)
      • Parallel Shaft Gear = 9.7 ~ 260 lb-in (1.1 ~ 30 N·m)
    • Lead Wire or Terminal Box Type
    • Electromagnetic Brake available

  • AC Motor

    Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.

    • 60 W (1/12 HP)
    • 3.54 in. (90 mm) Frame Size
    • Rated Torque
      • Round Shaft = 69 oz-in (460 mN·m)
      • Parallel Shaft Gear = 14.1 ~ 260 lb-in (1.6 ~ 30 N·m)
    • Lead Wire or Terminal Box Type
    • Electromagnetic Brake available

  • AC Motor

    Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.

    • 90 W (1/8 HP)
    • 3.54 in. (90 mm) Frame Size
    • Rated Torque
      • Round Shaft = 79 oz-in (560 mN·m)
      • Parallel Shaft Gear = 22 ~ 350 lb-in (2.5 ~ 40 N·m)
    • Lead Wire or Terminal Box Type
    • Electromagnetic Brake available


 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved