Free Shipping for Online Orders. Terms and conditions apply.

  • 2ik6ua-img.jpg

    Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.

    • 6 W (1/125 HP)
    • 2.36 in. (60 mm) Frame Size
    • Imperial or Metric Output Shafts available
    • 1.59 ~ 53 lb-in (0.18 ~ 6 N·m) Permissible Torque
    • Lead Wire Type

  • 3ik15ua-img.jpg

    Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.

    • 15 W (1/50 HP)
    • 2.76 in. (70 mm) Frame Size
    • Imperial or Metric Output Shafts available
    • 4.1 ~ 88 lb-in (0.47 ~ 10 N·m) Permissible Torque
    • Lead Wire Type

  • 4ik25uat2-img.jpg

    Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.

    • 25 W (1/30 HP)
    • 3.15 in. (80 mm) Frame Size
    • Imperial or Metric Output Shafts available
    • 6.8 ~ 141 lb-in (0.77 ~ 16 N·m) Permissible Torque
    • Lead Wire or Terminal Box Type

  • 5ik40uat2-img.jpg

    Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.

    • 40 W (1/19 HP)
    • 3.54 in. (90 mm) Frame Size
    • Imperial or Metric Output Shafts available
    • 10.6 ~ 260 lb-in (1.2 ~ 30 N·m) Permissible Torque
    • Lead Wire or Terminal Box Type

  • 5ik60uat2-img.jpg

    Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.

    • 60 W (1/12 HP)
    • 3.54 in. (90 mm) Frame Size
    • Imperial or Metric Output Shafts available
    • 15.9 ~ 260 lb-in (1.8 ~ 30 N·m) Permissible Torque
    • Lead Wire or Terminal Box Type

  • 5ik90uat2-img.jpg

    Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.

    • 90 W (1/8 HP)
    • 3.54 in. (90 mm) Frame Size
    • Imperial or Metric Output Shafts available
    • 23 ~ 350 lb-in (2.6 ~ 40 N·m) Permissible Torque
    • Lead Wire or Terminal Box Type


 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved