Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
-
KIIS Series Three-Phase AC Motors
kiis-series-three-phase-ac-motors
-
30 W (1/25 HP) KIIS Series Three-Phase AC Motors & Gear Motors
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
- 30 W (1/25 HP)
- 3.15 in. (80 mm) Frame Size
- Metric Output Shafts available
- Permissible Torque
- Round Shaft (no Gear) = 24 ~ 29 oz-in (170 ~ 205 mN·m)
- Parallel Shaft Gear =6.8 ~ 141 lb-in (0.77 ~ 16 N·m)
- Right-Angle Shaft Gear = 8.3 ~ 182 lb-in (0.94 ~ 20.6 N·m)
- Terminal Box Type
-
40 W (1/19 HP) KIIS Series Three-Phase AC Motors & Gear Motors
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
- 40 W (1/19 HP)
- 3.54 in. (90 mm) Frame Size
- Metric Output Shafts available
- Permissible Torque
- Round Shaft (no Gear) = 32 ~ 39 oz-in (230 ~ 275 mN·m)
- Parallel Shaft Gear =8.8 ~ 260 lb-in (1.0 ~ 30 N·m)
- Right-Angle Shaft Gear = 10.1 ~ 260 lb-in (1.15 ~ 30 N·m)
- Terminal Box Type
-
60 W (1/12 HP) KIIS Series Three-Phase AC Motors & Gear Motors
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
- 60 W (1/12 HP)
- 3.54 in. (90 mm) Frame Size
- Imperial or Metric Output Shafts available
- Permissible Torque
- Round Shaft = 49 ~ 58 oz-in (0.34 ~ 0.41 N·m)
- Parallel Shaft Gear = 14 ~ 260 lb-in (1.6 ~ 30 N·m)
- Lead Wire, Terminal Box or Cable (brake motors only) Type
- Brake Types Available
-
100 W (1/8 HP) KIIS Series Three-Phase AC Motors & Gear Motors
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
- 100 W (1/8 HP)
- 3.54 in. (90 mm) Frame Size
- Imperial or Metric Output Shafts available
- Permissible Torque
- Round Shaft = 80 ~ 97 oz-in (0.57 ~ 0.69 N·m)
- Parallel Shaft Gear = 23 ~ 350 lb-in (2.6 ~ 40 N·m)
- Right-Angle Hollow Shaft Gear = 36 ~ 470 lb-in (4.1 ~ 53.9 N·m)
- Lead Wire, Terminal Box or Cable (brake motors only) Type
- Brake Types Available
-
200 W (1/4 HP) KIIS Series Three-Phase AC Motors & Gear Motors
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
- 200 W (1/4 HP)
- 4.33 in. (110 mm) Frame Size
- Metric Output Shafts available
- Permissible Torque
- Round Shaft = 160 ~ 191 oz-in (1.13 ~ 1.35 N·m)
- Parallel Shaft Gear = 45 ~ 610 lb-in (5.1 ~ 70 N·m)
- Right-Angle Hollow Shaft Gear = 43 ~ 530 lb-in (4.9 ~ 60 N·m)
- Terminal Box Type
-
Shop KIIS Series Three-Phase AC Motors & Gear Motors
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.