ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Linear and Rotary Actuators > Linear Actuators - Motorized Linear Slides 
 

Linear Actuators - Motorized Linear Slides

Click on a Product to view details.

Search ItemsRequest Information
eas-flex-series-top.jpg

EAS Series Linear Actuators with Built-in Controller (Stored Data Type)

 (1,152)

The EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These motorized linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass.

The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

eas-series-top.jpg

EAS Series Linear Actuators (Pulse Input Type)

 (1,536)
The EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These motorized linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass.
  • Stroke Lengths from 50 mm up to 500 mm
  • X-axis or Y-axis Table options
  • Straight Motor or Reversed Motor Type
  • Electromagnetic Brake available


Search EAS Series Linear Actuators (Pulse Input Type) - 1,536 Items