ORIENTAL MOTOR U.S.A. Corp.

Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service: 1-800-418-7903

Technical Support: 1-800-GO-VEXTA (468-3982)

By e-mail:

Click Here to Contact Us

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

Se habla español

Chicago: +1-847-871-5931

Los Angeles: +1-310-715-3303

Japanese Support

1-800-746-6872

FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
All Categories > Brushless Motors > BLF Series Brushless Speed Control Systems > EZ Limo Motorized Linear Slides 
 

EZ Limo Motorized Linear Slides

Click on a Product to view details.

Search ItemsRequest Information
EZS II Family

EZS II Series Motorized Linear Slides

 (1,080)

The EZS II series is a ball screw system ideal for quick positioning of large transportable masses in a compact, space saving body and features 3 frames sizes and up to 17 stroke lengths. The EZS II Series motorized linear slide employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operations. The EZS II series is available in 3 frames sizes and up to 17 stroke lengths.

  • Stroke Lengths from 50 to 700 mm (50 to 850mm for EZS6 models)
  • Large Transportable Mass
  • Space Saving Design
  • Easy to Use


Search EZS II Series Motorized Linear Slides - 1,080 Items

spv-top

SPV Series Motorized Linear Slides

 (240)

The SPV Series, with a belt and pulley mechanism and aluminum frame structure, supports long strokes at high speeds. The SPV Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.

  • Stroke Lengths from 100 to 1000 mm (100 to 1500 mm for SPV8 models)
  • High speed
  • Large Transpotable Mass
  • Easy to Use


Search SPV Series Motorized Linear Slides - 240 Items