Automation ControlsProduct Catalog
Oriental Motor
Home
Search Catalog 
      GO   
 All Categories    Linear Actuators - Motorized Linear Slides
View Cart
 Shopping Cart  0 Items 
All Categories > Linear Actuators - Motorized Linear Slides 
 

Linear Actuators - Motorized Linear Slides

Click on a Product to view details.

Search ItemsRequest Information
eas-flex-series-top.jpg

EAS Series Motorized Linear Slides with Built-in Controller (Stored Data Type)

 (1,152)

The EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These motorized linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass.

The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

eas-series-top.jpg

EAS Series Motorized Linear Slides (Pulse Input Type)

 (1,536)
The EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These motorized linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass.
  • Stroke Lengths from 50 mm up to 500 mm
  • X-axis or Y-axis Table options
  • Straight Motor or Reversed Motor Type
  • Electromagnetic Brake available


Search EAS Series Motorized Linear Slides (Pulse Input Type) - 1,536 Items

EZS II Family

EZS II Series Motorized Linear Slides

 (1,080)

The EZS II series is a ball screw system ideal for quick positioning of large transportable masses in a compact, space saving body and features 3 frames sizes and up to 17 stroke lengths. The EZS II Series motorized linear slide employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operations. The EZS II series is available in 3 frames sizes and up to 17 stroke lengths.

  • Stroke Lengths from 50 to 700 mm (50 to 850mm for EZS6 models)
  • Large Transportable Mass
  • Space Saving Design
  • Easy to Use


Search EZS II Series Motorized Linear Slides - 1,080 Items

spv-top

SPV Series Motorized Linear Slides

 (240)

The SPV Series, with a belt and pulley mechanism and aluminum frame structure, supports long strokes at high speeds. The SPV Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.

  • Stroke Lengths from 100 to 1000 mm (100 to 1500 mm for SPV8 models)
  • High speed
  • Large Transpotable Mass
  • Easy to Use


Search SPV Series Motorized Linear Slides - 240 Items

© 2008 ORIENTAL MOTOR U.S.A. CORP.