Gibson Engineering
Powered by ORIENTAL MOTOR
Search Catalog 
      GO   
 All Categories    EZ Limo Motorized Linear Slides
View RFQ's
 Request for Quote  0 Items 
All Categories > EZ Limo Motorized Linear Slides 
 

EZ Limo Motorized Linear Slides

Click on a Product to view details.

Search ItemsRequest Information
EZS II Family

EZS II Series Motorized Linear Slides

 (1,080)

The EZS II series is a ball screw system ideal for quick positioning of large transportable masses in a compact, space saving body and features 3 frames sizes and up to 17 stroke lengths. The EZS II Series motorized linear slide employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operations. The EZS II series is available in 3 frames sizes and up to 17 stroke lengths.

  • Stroke Lengths from 50 to 700 mm (50 to 850mm for EZS6 models)
  • Large Transportable Mass
  • Space Saving Design
  • Easy to Use


Search EZS II Series Motorized Linear Slides - 1,080 Items

spv-top

SPV Series Motorized Linear Slides

 (240)

The SPV Series, with a belt and pulley mechanism and aluminum frame structure, supports long strokes at high speeds. The SPV Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.

  • Stroke Lengths from 100 to 1000 mm (100 to 1500 mm for SPV8 models)
  • High speed
  • Large Transpotable Mass
  • Easy to Use


Search SPV Series Motorized Linear Slides - 240 Items

© 2011 - ORIENTAL MOTOR U.S.A. CORP.