ORIENTAL MOTOR U.S.A. Corp.

Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Linear and Rotary Actuators > Linear Actuators - Motorized Cylinders 
 

Linear Actuators - Motorized Cylinders

Click on a Product to view details.

Search ItemsRequest Information
eac-flex-series-top.jpg

EAC Series Linear Actuators with Built-in Controller (Stored Data Type)

 (576)

The EAC Series motorized linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All EAC Series are available with an electromechanical brake ideal for vertical operations.

The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

EAC Series

EAC Series Linear Actuators (Pulse Input Type)

 (768)

The EAC Series motorized linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All EAC Series are available with an electromechanical brake ideal for vertical operations.

  • Stroke Lengths from 50 mm up to 300 mm
  • Guide option available
  • Straight Motor or Reversed Motor Type
  • Electromagnetic Brake available


Search EAC Series Linear Actuators (Pulse Input Type) - 768 Items