Gibson Engineering
Powered by ORIENTAL MOTOR
Search Catalog 
      GO   
 All Categories    EZ Limo Motorized Cylinders
View RFQ's
 Request for Quote  0 Items 
All Categories > EZ Limo Motorized Cylinders 
 

EZ Limo Motorized Cylinders

Click on a Product to view details.

Search ItemsRequest Information
ezc4e-a-img

EZC II Series Motorized Cylinders

 (288)

The EZC II series is a space saving ball screw system ideal for high speed positioning of large transportable masses or applications where the load is pushed or pulled. The EZC II Series motorized cylinder employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.

  • Stroke Lengths from 50 ~ 300 mm
  • Maximum Speed: 600 mm/s
  • Maximum Transportable Mass*: 60 kg (Horizontal) / 30 kg (Vertical)

*When external guide is used.



Search EZC II Series Motorized Cylinders - 288 Items

eza4-a-img

EZA Series Motorized Cylinders

 (288)

The EZA Series, with a built-in LM Guide®, is a motorized cylinder offering improved performance and greater ease of use while maintaining a compact size. Simply install a load directly onto the rod, and this motorized cylinder will perform the push-motion and transfer operations. The EZA Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.

  • Stroke Lengths from 50 ~ 300 mm
  • Maximum Speed: 600 mm/s
  • Maximum Transportable Mass: 9 kg* (Horizontal) / 30 kg (Vertical)

*Maximum horizontal transportable mass varies with the moment.



Search EZA Series Motorized Cylinders - 288 Items

pwa6-a-img

PWA II Series Motorized Cylinders

 (16)

The PWA II Series, ideal for high thrust force with the use of gears and a ball screw, along with the folded motor configuration, achieves a compact size perfect for applications with push motion and pressurized positioning. The PWA II Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.

  • Stroke: 100 mm
  • Maximum Speed: 200 mm/s
  • Maximum Push Force: 5000 N


Search PWA II Series Motorized Cylinders - 16 Items

© 2011 - ORIENTAL MOTOR U.S.A. CORP.