Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
-
Stepper Motor Components
ll-categories-shop-online-stepper-motor-components
-
AZ Series Stepper Motors Connector Type
One cable, IP66 rated locking connector enables a simple, direct connection between the motor and the driver. Available in three cable outlet directions: output shaft side, vertical and opposite output shaft side. The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
- PKP Series 2-Phase Bipolar Stepper Motors (for use with KR20 Actuators)
- PKP Series 2-Phase Bipolar Stepper Motors (for use with KR26 Actuators)
- PKP Series 2-Phase Bipolar Stepper Motors (for use with KR33 Actuators)
-
CVD-SC 5-Phase Speed Control Stepper Motor Drivers
The CVK Series SC speed control system offers a simple configuration consisting of a stepper motor (sold separately) and the driver. When combined with a programmable controller or switch (sold separately) the operating speed, acceleration and deceleration time, running current can be set via the driver switches, and simply turning the FWD (RVS) input to ON or OFF allows for easy control.
- 24 VDC
- No pulse generator needed
- 2 speed settings are possible
- Continous duty is possible
-
PKP Series 2-Phase Bipolar Stepper Motors for CVD RS-485
The high-torque PKP series, bipolar 2 phase stepper motors provide high torque, low vibration and noise with a 1.8º or 0.9º basic step angle.
-
PKP Series 5-Phase Stepper Motors for CVD RS-485
The PKP series 5-phase stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
-
DC Input 1.10 in. (28 mm) AZ Series Direct Connect Motors for Compact Drivers
New AZ Series motors, which can be connected directly to the compact driver without the use of connection cables. The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires AZD-KRD AlphaStep AZ Series Driver.
- 1.10 in. (28 mm) Frame Size
- Battery-Free, Mechanical Absolute Encoder
- DC Input
- Harmonic Gear Available
-
DC Input 1.65 in. (42 mm) AZ Series Direct Connect Motors for Compact Drivers
New AZ Series motors, which can be connected directly to the compact driver without the use of connection cables. The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires AZD-KRD AlphaStep AZ Series Driver.
- 1.65 in. (42 mm) Frame Size
- Battery-Free, Mechanical Absolute Encoder
- DC Input
- Harmonic Gear and Electromagnetic Brake Type Available