• Cooling Fan

    The MRE Series long-life axial fans have an expected life of 100,000 hours and are available with a low speed alarm. All MRE Series axial fans include all components for easy installation.

    • 6.30 in. (160 mm) Frame Size
    • Long-Life (100,000 hours)
    • AC Input
    • Maximum airflow from 219 CFM (7.3 m3/min)

  • Cooling Fan

    The MRE Series long-life axial fans have an expected life of 100,000 hours and are available with a low speed alarm. All MRE Series axial fans include all components for easy installation.

    • 7.09 in. (180 mm) Frame Size
    • Long-Life (100,000 hours)
    • AC Input
    • Maximum airflow from 452 CFM (12.8 m3/min)

  • Cooling Fan

    The MRE Series long-life axial fans have an expected life of 100,000 hours and are available with a low speed alarm. All MRE Series axial fans include all components for easy installation.

    • 7.87 in. (200 mm) Frame Size
    • Long-Life (100,000 hours)
    • AC Input
    • Maximum airflow from 564 CFM (16 m3/min)


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved