Automation ControlsProduct Catalog
Oriental Motor
Home
Search Catalog 
      GO   
 All Categories    Speed Control AC Motors
View Cart
 Shopping Cart  0 Items 
All Categories > Speed Control AC Motors 
 

Speed Control AC Motors

Speed control motors are ideal for applications that require the precise control of speed. These packages include an AC motor and a speed control unit.
 
Click on a Product to view details.

Search ItemsRequest Information
MSC-1 with V Series AC Motor

MSC-1 AC Speed Control System

 (484)
The MSC-1 AC Speed Controller is easy to use, offers enhanced speed control features along with utilizing feedback from the motor, while providing an alarm output to detect abnormalities. Combined with our High Torque, High Strength, and Quiet AC Speed Control motor, provides exceptional value and performance.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Variable speed ranges from 0.25 ~ 4.4 r/min to 90 ~ 1600 r/min

Motor:
Controller:


Search MSC-1 AC Speed Control System - 484 Items

BHF_top.jpg

BHF Series AC Speed Control Systems

 (138)
The BHF Series consists of a high-power 200 W (1/4 HP) AC speed-control motor and a dedicated inverter.
  • 4.09 in frame size
  • Rated torque from 11.25 lb-in to 530 lb-in
  • Variable speed ranges from 0.56 ~ 13.33 r/min to 100 ~ 2400 r/min
  • RoHS Compliant



Search BHF Series AC Speed Control Systems - 138 Items

ES_V_top.jpg

ES01/02 AC Speed Control Systems

 (1,348)
The ES01 and ES02 speed controllers are designed for ease of use and operation. A wide range of speed control motors are available with these controllers.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Variable speed ranges from 0.25 ~ 4.4 r/min to 90 ~ 1600 r/min



Search ES01/02 AC Speed Control Systems - 1,348 Items

US_top.jpg

US Series AC Speed Control Systems

 (572)
The US series combines a control unit and an AC speed control motor. Connection between the motor and control unit is simplified by and easy-to-use connector. The US series is designed for applications where remote control of the motor speed and easy installation are required.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.06 lb-in to 260 lb-in
  • Variable speed ranges from 0.5 ~ 8.8 r/min to 90 ~ 1600 r/min



Search US Series AC Speed Control Systems - 572 Items

© 2008 ORIENTAL MOTOR U.S.A. CORP.