ORIENTAL MOTOR U.S.A. Corp.

Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > Stepper Motors > DC Input Stepper Motor & Driver Packages > Stepper Motor & Driver Packages (0.36°/0.72°) 
 

Stepper Motor & Driver Packages (0.36°/0.72°)

Click on a Product to view details.

Search ItemsRequest Information
cvk56__k-img

CVK Series 0.36° / 0.72° Stepper Motor and Driver Packages

 (24)
The CVK Series features one of the smallest, standard fully digitally controlled microstepping drivers combined with a 0.36° / 0.72° high-torque stepper motor for the optimum motor performance.
  • Compact driver
  • Lowest vibration motor performance
  • High-torque / High-resolution motor options
  • Resolution - 1.8° ~ 0.00288° [25 steps] (Microstep)
  • 24 VDC power supply input


Search CVK Series 0.36° / 0.72° Stepper Motor and Driver Packages - 24 Items

ar-dc-flex-cat

AR Series Closed Loop Stepper Motors with Built-in Controller (Stored Data) (DC Input)

 (136)
The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models. With the additional software or control module, easy changes to parameters, additional functions and various monitoring operations can be achieved. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor ...

Search AR Series Closed Loop Stepper Motors with Built-in Controller (Stored Data) (DC Input) - 136 Items

ar911ak-3-img

AR Series Closed Loop Stepper Motor & Drivers (Pulse Input) (DC Input)

 (136)
The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models.
az-dc-flex-top.jpg

AZ Series Mechanical Absolute Encoder Stepper Motor and Driver Package with Built-in Controller (DC Input)

 (40)

The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The Built-in Controller reduces the burden on the programmable PLC because the information necessary ...

Search AZ Series Mechanical Absolute Encoder Stepper Motor and Driver Package with Built-in Controller (DC Input) - 40 Items

az66ak-3-img.jpg

AZ Series Mechanical Absolute Encoder Stepper Motor and Driver Package (DC Input)

 (40)

The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software.

The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.

crk-flex-cat

CRK Series Stepper Motors with Built-in Controller (Stored Data) (DC Input)

 (157)
The CRK Series with a built in controller is a compact, space saving stepping motor and driver package with a stored data controller built in.
  • Controller control features: 1: I/O 2: Modbus (RTU)/RS-485 3: FA Network (network converter)
  • Lowest vibration motor performance
  • High-torque / High-resolution motor options
  • Din Rail mount
  • GUI software available
  • Geared options
  • Resolution - 1.8° ~ 0.00288° [25 steps] (Microstep)
  • 24 VDC power supply input
  • RoHS compliant


Search CRK Series Stepper Motors with Built-in Controller (Stored Data) (DC Input) - 157 Items

CRK+-top

CRK Series Stepper Motors with Built-in Controller (Stored Program) (DC Input)

 (157)
The CRK Series with a built in controller is a compact, space saving stepper motor and driver package with a powerful, feature-rich controller built in. The driver supports stand alone or RS-485 communications with multi-drop capability for network operation and I/O control.
CRK_top.jpg

CRK Series Stepper Motors (Pulse Input) (DC Input)

 (201)
The CRK Series is a motor/driver package consisting of a high-performance stepper motor and a compact, low vibration microstepping driver with Oriental Motor's Smooth Drive function. This function allow for easy adoption into existing applications without the need to change the pulse input from the controller. The compact high-torque and high-resolution type motors together with the high performance geared motors provide a wide variety of advanced stepper motor solutions.
ASX-top.jpg

ASX Series All-in-one Closed Loop Stepper Motors (DC Input)

 (2)
The ASX series is a closed loop AlphaStep based motor consisting of motor, driver and controller. The AlphaStep controller and drive have been combined with the motor and feedback device, creating this all-in-one solution. With the AlphaStep technology, the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. The built-in rotor position detection sensor constantly monitors the motor movement. If synchronism is about to be lost, closed loop control is used.
  • No Hunting or Gain tuning
  • Closed loop
  • RS-232 communications
  • GUI software available
  • Resolution - 0.72° ~ 0.036° (Microstep)
  • 12~48 VDC power supply input
  • RoHS ...

pka-top

PKA Series All-in-one Stepper Motors (DC Input)

 (2)
This DC input all-in-one 0.72° stepper motor combines the high performance of a 0.72° stepper motor with a built-in microstepping driver and controller (stored data) type. The built-in controller increases the system configuration flexibility and ease of use.
  • RS-485 Communications
  • Resolution - 0.72°
  • 24 VDC power supply input


DS Series

DS Series On-Board Type New Pentagon Driver (DC Input)

 (6)
The DS Series is a compact driver for New Pentagon (Bipolar) stepping motors, 0.36° or 0.72° per step. DS Series driver contains a driver circuit, fuse and the current setting potentiometers.
  • Compact board-level stepping motor driver
  • Lowers vibration
  • Full/half-step or Microstepping types
  • On-board potentiometer for Run, Stop and ECO current settings
    Note: This product is designed to be directly mounted to a circuit board and requires a customer provided capacitor.