Free Shipping for Online Orders. Terms and conditions apply.

  • eac4rw-araad-img.jpg

    The AlphaStep EAC Series motorized linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

    The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Reversed Motor Type with Guide
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available
    • *Connection cables required (sold separately)
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • eac6rw-araad-img.jpg

    The AlphaStep EAC Series motorized linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.

    The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Reversed Motor Type with Guide
    • Stroke Lengths from 50 mm up to 300 mm
    • Electromagnetic Brake available
    • *Connection cables required (sold separately)
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)


 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved