Free Shipping for Online Orders. Terms and conditions apply.

  • ezs3r-az-acd-img

    Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.

    The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Reversed Motor Type (Right or Left Mount)
    • Stroke Lengths from 50 mm up to 700 mm
    • Electromagnetic Brake available
    • AC or DC Input
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • ezs4r-az-acd-img

    Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.

    The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Reversed Motor Type (Right or Left Mount)
    • Stroke Lengths from 50 mm up to 700 mm
    • Electromagnetic Brake available
    • AC or DC Input
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)

  • ezs6r-az-acd-img

    Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.

    The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

    • Reversed Motor Type (Right or Left Mount)
    • Stroke Lengths from 50 mm up to 850 mm
    • Electromagnetic Brake available
    • AC or DC Input
    • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)


 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved