• clutch-brake-cbi425

    Combines a clutch and brake mechanism with an induction motor. It is ideal for high-frequency starting and stopping.

    • 40 W (1/19 HP)
    • 3.54 in. (90 mm) Frame Size
    • Single-Phase 110/115 VAC

  • CBI_top.jpg

    Combines a clutch and brake mechanism with an induction motor. It is ideal for high-frequency starting and stopping.

    • 60 W (1/12 HP)
    • 3.54 in. (90 mm) Frame Size
    • Single-Phase 110/115 VAC

  • CBI_top.jpg

    Combines a clutch and brake mechanism with an induction motor. It is ideal for high-frequency starting and stopping.

    • 90 W (1/8 HP)
    • 3.54 in. (90 mm) Frame Size
    • Single-Phase 110/115 VAC


 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved