• smk-0a-3a

    Low-speed synchronous motors provide highly precise speed regulation, low-speed rotation, and quick bi-directional rotation. The basic construction of low-speed synchronous motors is the same as that of stepper motors.

    • 1.65 in. (42 mm) Frame Size
    • Single-Phase 100/115 VAC
    • Holding Torque
      • Round Shaft = 0.63 ~ 1.27 oz-in (4.5 ~ 9 mN·m)
      • Parallel Shaft Gear = 1.32 ~ 4.9 lb-in (0.15 ~ 0.56 N·m)

  • smk216a-gn.jpg

    Low-speed synchronous motors provide highly precise speed regulation, low-speed rotation, and quick bi-directional rotation. The basic construction of low-speed synchronous motors is the same as that of stepper motors.

    • 2.22 in. (56.4 mm) / 2.36 in. (60 mm) Frame Size
    • Single-Phase 100/115 VAC
    • Holding Torque
      • Round Shaft = 3.5 oz-in (25 mN·m)
      • Parallel Shaft Gear = 3.5 ~ 26 lb-in (0.4 ~ 3 N·m)

  • SMK550A_GN.jpg

    Low-speed synchronous motors provide highly precise speed regulation, low-speed rotation, and quick bi-directional rotation. The basic construction of low-speed synchronous motors is the same as that of stepper motors.

    • 3.35 in. (85 mm) / 3.54 in. (90 mm) Frame Size
    • Single-Phase 100/115 VAC
    • Holding Torque
      • Round Shaft = 5.1 ~ 12.6 oz-in (36 ~ 89 mN·m)
      • Parallel Shaft Gear = 12.3 ~ 88 lb-in (1.4 ~ 10 N·m)


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved