Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
-
Single-Phase Low-Speed Synchronous Motors
single-phase-low-speed-synchronous-motors
-
Low-speed synchronous motors provide highly precise speed regulation, low-speed rotation, and quick bi-directional rotation. The basic construction of low-speed synchronous motors is the same as that of stepper motors.
- 1.65 in. (42 mm) Frame Size
- Single-Phase 100/115 VAC
- Holding Torque
- Round Shaft = 0.63 ~ 1.27 oz-in (4.5 ~ 9 mN·m)
- Parallel Shaft Gear = 1.32 ~ 4.9 lb-in (0.15 ~ 0.56 N·m)
-
Low-speed synchronous motors provide highly precise speed regulation, low-speed rotation, and quick bi-directional rotation. The basic construction of low-speed synchronous motors is the same as that of stepper motors.
- 2.22 in. (56.4 mm) / 2.36 in. (60 mm) Frame Size
- Single-Phase 100/115 VAC
- Holding Torque
- Round Shaft = 3.5 oz-in (25 mN·m)
- Parallel Shaft Gear = 3.5 ~ 26 lb-in (0.4 ~ 3 N·m)
-
Low-speed synchronous motors provide highly precise speed regulation, low-speed rotation, and quick bi-directional rotation. The basic construction of low-speed synchronous motors is the same as that of stepper motors.
- 3.35 in. (85 mm) / 3.54 in. (90 mm) Frame Size
- Single-Phase 100/115 VAC
- Holding Torque
- Round Shaft = 5.1 ~ 12.6 oz-in (36 ~ 89 mN·m)
- Parallel Shaft Gear = 12.3 ~ 88 lb-in (1.4 ~ 10 N·m)