Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
-
Single-Phase Speed Control Motor Packages
single-phase-speed-control-motor-packages
-
DSC Series AC Speed Control Motors & Controllers
The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.
- Frame sizes from 2.36 in to 3.54 in.
- Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
- Variable speed ranges from 0.25 ~ 3.8 r/min to 90 ~ 1600 r/min
- Digital display built into the controller
- 6 W (1/125 HP) DSC Series Speed Control Motor Packages (162)
- 15 W (1/50 HP) DSC Series Speed Control Motor Packages (162)
- 25 W (1/30 HP) DSC Series Speed Control Motor Packages (218)
- 40 W (1/19 HP) DSC Series Speed Control Motor Packages (210)
- 60 W (1/12 HP) DSC Series Speed Control Motor Packages (154)
- 90 W (1/8 HP) DSC Series Speed Control Motor Packages (194)
-
US2 Series AC Speed Control Motors & Controllers
Advanced performance and reliability with unique Oriental Motor technology. Extremely user-friendly and a stylish appearance. The US2 Series is a product that is recommended for both first-time customers, as well as all customers who want to continue using speed control motors.
- Frame sizes from 2.36 in to 3.54 in.
- Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
- Variable speed ranges from 0.25 ~ 3.8 r/min to 90 ~ 1600 r/min
- Digital display built into the controller
- 6 W (1/125 HP) US2 Series Speed Control Motor Packages (86)
- 15 W (1/50 HP) US2 Series Speed Control Motor Packages (86)
- 25 W (1/30 HP) US2 Series Speed Control Motor Packages (114)
- 40 W (1/19 HP) US2 Series Speed Control Motor Packages (110)
- 60 W (1/12 HP) US2 Series Speed Control Motor Packages (82)
- 90 W (1/8 HP) US2 Series Speed Control Motor Packages (102)
- Shop US2 Series Speed Control Motor Packages (580)