With over 1,500 of our most popular products available for same day shipping (up to 10 pieces) and over 7,000 more available within 5 business days, Oriental Motor can easily meet your delivery needs. Now Oriental Motor is offering FREE Ground shipping for all online orders.*
To download an operator manual please click the link below and search for the product you require. If you are unable to locate a particular opertor manual or have questions regarding the availability of certain manuals please contact Technical Support at 1-800-GO-VEXTA (468-3982).
Product Lead Time can be found in the Online Product Catalog listed under Specifications as "Available to Ship". For lead time on larger quantities please contact your local sales office.
For products available to ship same day, orders must be received no later than 12pm PST. Orders received after 12pm PST or on weekends / holidays will be processed the next business day.
NOTE: Holidays in both the U.S. and Japan may affect lead times. All lead times are quoted based specific part number and quantity. Lead time for larger quantities will vary. Please fill out a Request for Quote (RFQ) or contact the Sales Center at (800) 418- 7903 for lead time information on larger quantities. You will recieve a ship date with you order confirmation.
Product Training
As the world leader in motion systems, Oriental Motor has experience and knowledge in a wide range of areas related to motion control and motion systems. Oriental Motor's team of application specialists, engineers and technical support staff have a wealth of knowledge to share. As part of our commitment to provide the latest technology and service, Oriental Motor is now offering in-depth product and technology training for all. You can choose to join an online course, or stop by for an in-person training (available in Chicago and Los Angeles). To learn more about the new training Oriental Motor offers call 1-800-GO-VEXTA (468-3982). Click here for more information.
Safety Standards
The following marks are indicated on the nameplates of approved products. Learn More.
UL recognized component.
Recognized to Canadian safety requirements under the component Recognition Program of Underwriters Laboratories Inc.
Recognized to Canadian Safety requirements and UL under the component Recognition Program of Underwriters Laboratories Inc.
CSA certified component.
EN and IEC certified component (indicates that VDE, TÜV Rheinland or DEMKO has certified that the product meets EN or IEC standards.)
Certified CE marking for compliance with EC Directives (safety).
Japanese Safety Standards for Electrical Equipment Certified by Japan Electrical Safety & Environment Technology Laboratories.
China Compulsory Certification safety license for selling or exporting to China.
Technical Seminars
Responding to customer requests for in-depth training, Oriental Motor offers Free Motion Control and Technical Seminars. Targeted towards the needs of local industries, Motion Fair included technical seminars, one-on-one engineering assistance and product displays. Motion Fair is a technical training and information-sharing event for customers and partners of Oriental Motor. Motion Fairs are held throughout the year at various location in the United States.
For more information on the next Motion Fair in your area register for the FREE technical seminars and an Oriental Motor representative will contact you with the details.
Customer Feedback
Customer Satisfaction is more than a tagline for Oriental Motor it is our mission. We are continuously improving our online resources to provide you with the best internet experience possible. Let us know how we're doing. Oriental Motor is committed to total customer satisfaction. Click here to send us your feedback.
(1,048) The ES01 and ES02 speed controllers are designed for ease of use and operation. A wide range of speed control motors are available with these controllers.
Frame sizes from 2.36 in to 3.54 in
Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
Variable speed ranges from 0.25 ~ 4.4 r/min to 90 ~ 1600 r/min
(264) The US series combines a control unit and an AC speed control motor. Connection between the motor and control unit is simplified by and easy-to-use connector. The US series is designed for applications where remote control of the motor speed and easy installation are required.
Frame sizes from 2.36 in to 3.54 in
Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
Rated torque from 1.06 lb-in to 260 lb-in
Variable speed ranges from 0.5 ~ 8.8 r/min to 90 ~ 1600 r/min
The FE100/200 speed controller enables motor speed to be set easily with a built-in digital display. The speed controller parameters have been set exclusively for Oriental Motor's three-phase motors, enabling the motor performance to be maximized by simply setting the output power.
Frame sizes from 2.36 in to 4.33 in
Output power from 1/125 HP (6 W) to 1/4 HP (200 W)
Rated torque from 0.43 lb-in to 530 lb-in
Variable speed ranges from 3 ~ 7 r/min to 300 ~ 1800 r/min