ORIENTAL MOTOR U.S.A. Corp.
Motion Control Products

Search Products by Specification

Motor Sizing Tools

Calculate the necessary torque, speed, stopping accuracy, and system inertia for your application.

Technical Support
Technical Support

1-800-GO-VEXTA
(468-3982)

Support & Information
Free Shipping Offer

With over 1,500 of our most popular products available for same day shipping (up to 10 pieces) and over 7,000 more available within 5 business days, Oriental Motor can easily meet your delivery needs. Now Oriental Motor is offering FREE Ground shipping for all online orders.*

*Terms & conditions apply.

Operator Manuals

To download an operator manual please click the link below and search for the product you require. If you are unable to locate a particular opertor manual or have questions regarding the availability of certain manuals please contact Technical Support at 1-800-GO-VEXTA (468-3982).

Click here to search for an Operator Manual.

Product Lead Time

Product Lead Time can be found in the Online Product Catalog listed under Specifications as "Available to Ship". For lead time on larger quantities please contact your local sales office.

For products available to ship same day, orders must be received no later than 12pm PST. Orders received after 12pm PST or on weekends / holidays will be processed the next business day.

NOTE: Holidays in both the U.S. and Japan may affect lead times. All lead times are quoted based specific part number and quantity. Lead time for larger quantities will vary. Please fill out a Request for Quote (RFQ) or contact the Sales Center at (800) 418- 7903 for lead time information on larger quantities. You will recieve a ship date with you order confirmation.

Product Training

As the world leader in motion systems, Oriental Motor has experience and knowledge in a wide range of areas related to motion control and motion systems. Oriental Motor's team of application specialists, engineers and technical support staff have a wealth of knowledge to share. As part of our commitment to provide the latest technology and service, Oriental Motor is now offering in-depth product and technology training for all. You can choose to join an online course, or stop by for an in-person training (available in Chicago and Los Angeles). To learn more about the new training Oriental Motor offers call 1-800-GO-VEXTA (468-3982). Click here for more information.

Safety Standards

The following marks are indicated on the nameplates of approved products. Learn More.

ULUL recognized component.


ULRecognized to Canadian safety requirements under the component Recognition Program of Underwriters Laboratories Inc.

ULRecognized to Canadian Safety requirements and UL under the component Recognition Program of Underwriters Laboratories Inc.

CSACSA certified component.


ENEN and IEC certified component (indicates that VDE, TÜV Rheinland or DEMKO has certified that the product meets EN or IEC standards.)


CECertified CE marking for compliance with EC Directives (safety).

JETJapanese Safety Standards for Electrical Equipment Certified by Japan Electrical Safety & Environment Technology Laboratories.

CCCChina Compulsory Certification safety license for selling or exporting to China.

Technical Seminars

Responding to customer requests for in-depth training, Oriental Motor offers Free Motion Control and Technical Seminars. Targeted towards the needs of local industries, Motion Fair included technical seminars, one-on-one engineering assistance and product displays. Motion Fair is a technical training and information-sharing event for customers and partners of Oriental Motor. Motion Fairs are held throughout the year at various location in the United States.

For more information on the next Motion Fair in your area register for the FREE technical seminars and an Oriental Motor representative will contact you with the details.

Customer Feedback

Customer Satisfaction is more than a tagline for Oriental Motor it is our mission. We are continuously improving our online resources to provide you with the best internet experience possible. Let us know how we're doing. Oriental Motor is committed to total customer satisfaction. Click here to send us your feedback.

 

View CartExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 items 
All Categories > Speed Control Systems > Brushless Systems 
 

Brushless Systems

Click on a Product to view details.

Search ItemsRequest Information
BX_top.jpg

BX Series Brushless Speed Control Systems

 (516)
The BX Series brushless speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-1A control module, the BX Series can also provide excellent position control and torque control capabilities.
  • AC input
  • Frame sizes from 2.36 in to 4.33 in
  • Output power from 30 W (1/25 HP) to 400 W (1/2 HP)
  • Rated torque from 0.88 lb-in to 610 lb-in
  • Variable speed ranges from 0.015 ~ 15 r/min to 3 ~ 3000 r/min


Search 516 Items

BLF_top.jpg

BLF Series Brushless Speed Control Systems

 (189)
The BLF Series combines the attractive features of a brushless motor, such as compact size, high output, flat torque, excellent speed stability and energy-saving design, with exciting new enhancements that include a wider speed range and multi-speed operation. Using the digital operator, you can draw the maximum performance out of this feature-rich BLF Series with ease.
  • AC Input
  • Frame sizes from 2.36 in. to 4.09 in.
  • Output power from 30 W (1/25 HP) to 400 W (1/2 HP)
  • Rated torque from 0.89 lb-in to 610 lb-in
  • Variable speed ranges from 0.4 ~ 20 r/min to 80 ~ 4,000 r/min
  • Hollow shaft flat gearhead models available
  • RoHS compliant


Search 189 Items

BLU Series

BLU Series Brushless Speed Control Systems

 (153)

The BLU Series consists of models with an output rating of 20, 40 or 90 W, all combining an energy-saving, slim, compact brushless motor with panel-installation type driver. Choose a parallel shaft gearhead, or a hollow shaft flat gearhead that saves installation space on your equipment.

  • AC Input
  • Frame sizes from 2.36 in. to 3.54 in.
  • Output power from 20 W (1/38) to 90 W (1/8 HP)
  • Rated torque from 0.89 lb-in to 600 lb-in
  • Variable speed ranges from 0.5 ~ 10 to 100 ~ 2,000 r/min
  • Hollow shaft flat gearhead models available
  • RoHS compliant


Search 153 Items

BLH-top-img.jpg

BLH Series Brushless Speed Control Systems

 (59)

The Brushless Motor and Driver Package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min.  The series consists of four models offering a motor-output power range of 15 to 100 W (1/50 to 1/8 HP).  A wide range of options are available to meet you application needs.

  • DC Input
  • Frame sizes from 1.65 in. to 3.54 in.
  • Output power from 15 W (1/50 HP) to 100 W (1/8 HP)
  • Rated torque from 0.44 lb-in to 600 lb-in
  • Variable speed ranges from 0.5 ~ 15 r/min to 100 ~ 3000 r/min 
  • Hollow shaft flat gearhead models available
  • RoHS compliant


Search 59 Items

FBLii_top.jpg

FBL II Series Brushless Speed Control Systems

 (54)
The FBL II Series consists of a high performance, compact brushless motor and driver. The FBL II series provides excellent speed stability and a wide speed control range.
  • AC input
  • 3.54 in frame size
  • 75 W (1/10 HP) and 120 W (1/6 HP) output power
  • Rated torque from 2.2 lb-in to 260 lb-in
  • Variable speed ranges from 1.5 ~ 15 r/min to 300 ~ 3000 r/min
  • RoHS compliant


Search 54 Items